Quick Search

Case CX60C

Case CX60C

Year
2019
Working hours
2,529 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Clermont-ferrand / Cebazat, 63
+33 149228299
Show phone number
Basic information
BrandCASE CX60C
CategoryCrawler Excavators
Serial NumberHK0001109
Unit Number22045938
Catalog Number10026589
Year2019
Hours2,529 h
CountryFrance
LocationCLERMONT-FERRAND / CEBAZAT, France
Pricing
Price Excluding Tax57,824 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
500
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
stick
300
  • 1.5 M
  • Good
  • Good
  • Good
bucket
  • Yesinclinable
  • 2 godets 320 mm 620 mm et 1 curage fixe 920 mm
  • Kinshofer inclinable
comments, misc. repairs, general remarks
  • largeur transport 2 M
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering