Quick Search

CAT AP655F

CAT AP655F

Year
2019
Working hours
5,748 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Hope Mills, NC
+1 877 228 3519
Show phone number
Basic information
BrandCAT AP655F
Caterpillar Financial
CategoryAsphalt pavers
Serial NumberMH600438
Unit NumberUS-1275251
Catalog Number10129409
Year2019
Hours5,748 h
CountryUnited States
LocationHope Mills, United States
Pricing
Price Excluding Tax162,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Lighting, Night PavingLighting, Night Paving
Screed, End Gate - HeatedScreed, End Gate - Heated
Screed Type, Hydraulic - Rear ExtensionsScreed Type, Hydraulic - Rear Extensions
Product LinkProduct Link
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Crown Control - PowerCrown Control - Power
Screed Extensions - Height Control - PowerScreed Extensions - Height Control - Power
Screed Extensions - Slope Control - PowerScreed Extensions - Slope Control - Power
Screed Heating System - ElectricalScreed Heating System - Electrical
Screed, Extensions - HydraulicScreed, Extensions - Hydraulic
Washdown Tank - Hose Reel and Wand IncludedWashdown Tank - Hose Reel and Wand Included
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 months/1,000 hour Equipment Protection Plan may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
360
  • Yes
  • Good
  • Good
  • FairRust showing and paint is chipping
  • FairCovered in asphalt.
  • Good
  • FairDull, faded, scratched and covered in asphalt
  • FairCovered in asphalt.
  • FairCovered in asphalt and has some damages
  • FairSteps have asphalt on them and extension has a cut in it.
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
920
  • Yes
  • Yes
  • Good
  • Good
  • FairCovered in asphalt.
  • Good
  • Good
  • Good
  • Good
  • FairLeft guard is dented.
  • GoodFaded
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • GoodLightly colored full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
800
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersGood
Drive TiresGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
final drives
100
  • Good
general condition
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering