2015 CAT CS34 For Sale - 53,500 USD | Cat Used
Quick Search

CAT CS34

CAT CS34

Year
2015
Working hours
961 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT CS34
Quinn Company
CategoryAsphalt and Tar Sprayers and Sealers
Serial Number51400133
Unit NumberUC0002597
Catalog Number10160175
Year2015
Hours961 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax53,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*BUMPER AR
*COMMON AR
*ENGINE AR
*FILM GP-US
*LIGHTING GP
*NO PRODUCT LINK
*SEAT, VINYL
*TIRES, FLOTATION, 6PR
CERTIFICATE OF ORIGIN
INLAND FREIGHT
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • GoodAUG 2024
  • Good
gauges, operator station, console
1300
  • _________
  • 100%
  • OK
  • No
  • No
  • No
  • No
  • Good
  • Good
  • GoodNO MAT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSPRING TYPE OK
  • Good
  • Good
  • Good
engine
700
  • No
  • YesON BLOCK EPA 2015 TIER 4 FINAL RED TAG # XR8N34
  • No
  • No
  • No
  • No
  • No
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • No
  • GOOD
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GOOD
  • GoodFULL RED OK
  • Good
  • Good
  • Good
  • GoodBELTS
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • Yes
  • GOOD
  • Good
  • GoodALL GOOD KEY S/W OK
  • Good
  • GoodELEC. TYPE
  • Good
  • Good
transmission
100
  • HYDROSTATIC PUMP & MOTOR
  • OK
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
600
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
700
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 89%
  • No
  • OK
  • 11.2-24
  • Yes
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFARM BOY3093NoNoNo
Right RearFARM BOY2784NoNoNo
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • Yes
  • No
  • GOOD
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering