Caterpillar MITSUBISHI 2ET3500

Caterpillar MITSUBISHI 2ET3500

Price
On Request
Year
2015
Working hours
12547 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI 2ET3500
QUINN COMPANY
CategoryMisc Forklifts
Serial NumberFN491479
Unit NumberU7867
Catalog NumberCU4421213
Manufacturing Year2015
Hours12547 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information185" TRI MAST / 84" OAL
43" FORKS / HANG-ON SIDESHIFT
ROLLING BATT TRAY/RR GRB HORN
STROBE LGT/ 2FR-2RV WORK LGTS
1-ADD HYD FNCT / 3-VALVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone