Caterpillar LIFT TRUCKS 2P50004_MC

Caterpillar LIFT TRUCKS 2P50004_MC

Price
20,500 USD
Year
2014
Working hours
3333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P50004_MC
NMC
CategoryMisc Forklifts
Serial NumberAT3540793
Unit NumberEQN094558
Catalog NumberCU4401931
Manufacturing Year2014
Hours3333 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 20,500
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 84.5" OALH / 36" FFH TRIPLEX
39.5" WIDE ITA CLASS II INTEGRAL SIDESHIFTER
CATERPILLAR 5000# IC PNEU
FORKLIFT PNU 5000#
K25 LE P 10001 6K54A
SINGLE FUNCTION INTERNAL HOSING - TRIPLEX MAST
SOLID PNEUMATIC SINGLE DRIVE & STEER TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone