Quick Search

Mobile Track Solutions 3630T

Mobile Track Solutions 3630T

Year
2018
Working hours
4,225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 888 363 3921
Show phone number
Basic information
BrandMobile Track Solutions 3630T
Ziegler CAT
Categorytractors
Serial NumberMTST01128
Unit NumberQ2976
Catalog Number10137365
Year2018
Hours4,225 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax268,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationMachine sent through MTS service department for repairs August 2024.

3 CIRCUIT 3/4" STUCCHI HYD PKG
C18 ENGINE S/N: N8F00972
Camso E30BE02837 Rubber Track (Case Quad Track Spec) compatible with MTS Tractors 3630T
DISPLAY TRACK TENSION PRESSURE
ENGINE COMPRESSION BRAKE SYSTEM
K-TEC MALE HITCH ASM
NORTHERN PLAINS TRACKS
PROD LINK VIMS CELLULAR PLE641
QUICK HITCH DRAWBAR &HITCH PLATE
QUICK HITCH PIN & SLEEVE
REAR TRACK ALIGNMENT GUIDES
Royal Tire
TA22H TRANSMISSION S/N: XMB00433
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
1000
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red, replaced at 4224 hours
  • 34%
  • 54%
  • 77 PSI
  • Good
  • GoodNew rubber mounts at 4224 hours
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • Good
  • Good
  • Good
  • Good
undercarriage
1000
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine sent through MTS service department for repairs August 2024.
general condition
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering