Massey Ferguson MF8660

Massey Ferguson MF8660

Price
115,000 USD
Year
2012
Working hours
1569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson MF8660
Categorytractors
Serial NumberM8660CCNGL1037
Unit NumberUM62273
Catalog NumberCU1950489
Manufacturing Year2012
Hours1569 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMF8660 TRACTOR
ENGINE SER.Y04506
MASSEY 8660 - PFA CAB -TIER 4I
INSTRUCTORS SEAT WITH SEATBELT
FRONT WEIGHT CARRIER
CVT GEARBOX & SFA - 50 KPH
5 SP VLVS 46GPM 12345-E-3FT&2J
FIRESTONE TIRES (REQ BY CUST)
POWER BEYOND W/P/T/LS/D CPLRS
1000E/1000 FLNGD PTO -20&21SP
TELE MIRRORS W/ELEC DE-ICING
GTA CLR DTRON SD TIC AG&ISOBUS
WORKLGHTS HANDRAILS +REAR FNDR
WATER SEPARATOR (FUEL FILTER)
FRONT WEIGHTS, 24X55 KG
EXT LIFT CNT W/ EXT SP VLV CNT
RADIO-MP3 COMP-AERIAL&SPEAKERS
REAR WHEEL WEIGHT - 4 X 250 KG
D520/85R46 R1W - SDCI
F480/70R34 R1W - WW
WT PKG, 2X250KG W/ HARDWARE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Justin Stockton
Telephone:+1 541 791 9133
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone