Massey Ferguson MF4710

Massey Ferguson MF4710

Price
46,250 USD
Year
2015
Working hours
229 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson MF4710
Categorytractors
Serial NumberMC070PF5345017
Unit NumberA16424
Catalog NumberCU4310374
Manufacturing Year2015
Hours229 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$46,250
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
3-POINT HITCH3-POINT HITCH
LOADERLOADER
LOADER CONTROL VALVELOADER CONTROL VALVE
LOADER READYLOADER READY
MFWDMFWD
REMOTESREMOTES
PTO-540 RPMPTO-540 RPM
Additional Information2015 MASSEY FERGUSON MF4710
3 POINT HITCH
AS IS AS RECEIVED
PTO 540 RPM
100 HP
Conditions
Good
Fair
Poor
  • general appearance
  • general condition
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
general condition
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone