Massey Ferguson 6497-3PT

Massey Ferguson 6497-3PT

Price
51,300 USD
Year
2010
Working hours
4776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 6497-3PT
Categorytractors
Serial NumberT204028
Unit NumberA15302
Catalog NumberCU2227814
Manufacturing Year2010
Hours4776 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$51,300
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
Additional InformationHOT LIST PRICING
0P0800/4760/GD/05/18/18 REPRICED
3 POINT HITCH PTO 3 REMOTES
AIR CONDITIONING
AS IS/AS RECEIVED
DYNA 6 TRANSMISSION
MASSEY FERG 6497 AG TRACTOR
PREV OWNER: DIAMOND A FARMS
RR DUALS 480/80R46
TIRES: FR MICHELIN 16.9-R30
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • hydraulics
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • GoodDYNA 6 TRANSMISSION
  • No
hydraulics
  • oil leak at accumulator on right side 3 remotes pto 3 point
tires
  • front michelin 16.9-R30 75% rear duals 480/80R46 10%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone