Massey Ferguson 4610MHC

Massey Ferguson 4610MHC

Price
49,200 USD
Year
2017
Working hours
211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 4610MHC
Categorytractors
Serial NumberM46100HJN61110
Unit NumberAG0001356
Catalog NumberCU4307033
Manufacturing Year2017
Hours211 h
CountryUnited States
LocationSanta Maria, CA
Pricing
Price Excluding Tax$49,200
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 11/30/19

(1999 KG)
1 FLOAT + KICKOUT VALVE AND
1 FLOAT VALVE
10 X 55 KG (131 LBS)
100 MAX ENGINE HP (75KW)
18 X 18 HYDRAULIC SHUTTLE WITH
3 CYLINDER (TURBOCHARGED)
(115 LITERS)
4WD FRONT AXLE CENTER DRIVELINE
6 SPLINE SHAFT 1.375" DIAMETER
80 PTO HP (59.7KW) ... 2000 RPM
99 RATED ENGINE HP (74KW)
... 2000 RPM
... 2200 RPM
ALLIANCE/GKN
CREEPER GEAR LEFT HAND SHUTTLE
CUSHION VINYL
DIFFERENTIAL LOCK
DRAWBAR WITH CLEVIS
ELECTRO-HYDRUALIC ENGAGEMENT
ENGAGEMENT
ENGINE: AGCO POWER 33AWIC
EPA TIER 4 FINAL COMPLIANT WITH
FOLDING ROPS
FOOT OPERATED MACHANICAL
FRONT AND REAR 13.6-38
FRONT SUITCASE WEIGHT PACKAGE
FRONT WEIGHT BRACKET
FUEL CAPACITY: 30.4 GALLONS
FUEL TANK UNDER PLATFORM,
GROUND FILL,
HIGH CLEARANCE BASE 80"
IMPLEMENT SYSTEM: OPEN CENTER
INDEPENDENT WET DISC CLUTCH,
LEVER
LIFT CAPACITY AT 24": 4409 LBS
MF4610M HC
OPEN DIFFERENTIAL, MECHANICAL
PLANETARY FINAL DRIVES WITH
PLATFORM: FLAT FLOOR PLATFORM
PTO: INDEPENDENT 540/540E SPEEDS
PUMP, 17.5 GPM (66.2 LPM) FLOW
REAR AXLE: DROP DOWN OUTBOARD
REAR LINKAGE
SCR, CARB CERTIFIED
SEAT: ADJUSTABLE SPRING
SYSTEM, ENGINE DRIVEN GEAR
TO REMOTES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone