Massey Ferguson 2705EH

Massey Ferguson 2705EH

Price
21,750 USD
Year
2017
Working hours
39 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 2705EH
Categorytractors
Serial NumberM27050HKM02501
Unit NumberUAG000253
Catalog NumberCU4328897
Manufacturing Year2017
Hours39 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$21,750
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
HYDROSTATIC TRANSMISSIONHYDROSTATIC TRANSMISSION
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 12/29/19
STD 5YR/2000HR/0 DED EXPIRES 12/29/22

12.4 GPM (47.8 LPM)
2,425 LB (1100 KG)
2.2L (135 CU IN)DIRECT INJECTION
3-POINT HITCH CAT. I AND II WITH
39.0 PTO HP ... 2600 RPM -
4-CYLINDER LIQUID COOLED DIESEL
48.8 RATED ENGINE HP SHIBAURA
4WD FRONT AXLE WITH CENTER DRIVE
4WD PLATFORM HST WITH 1 REAR
5 YEAR POWERTRAIN WARRANTY DEC
CERTIFIED
DUAL ELEMENT DRY TYPE AIR
ELECTRO HYDRAULIC
ENGINE CONTROL
FLOW AT REMOTES
FRONT: 10-16.5 6PR
HYDRAULIC REMOTE
LIFT CAPACITY ... 24 INCHES
LINE AND BEVEL-GEAR FINAL DRIVES
PEDAL OPERATED DIFFERENTIAL LOCK
POSITION CONTROL STANDARD
REAR - 540 RPM INDEPENDENT
REAR: 17.5L-24 6PR R4 ADJUSTABLE
SEALED WET DISC BRAKES
SERVO-ASSIST ELECTRONIC
TIER 4 FINAL CARB AND EPA
TURBOCHARGED, ELECTRONIC
WITH 3 RANGES AND CRUISE CONTROL
HYDROSTATIC POWER STEERING
CLEANER
HYDROSTATIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone