John Deere 9630T

John Deere 9630T

Price
135,000 USD
Year
2009
Working hours
5614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 9630T
Categorytractors
Serial NumberRW9630T91149
Unit NumberA51131
Catalog NumberCU2547393
Manufacturing Year2009
Hours5614 h
CountryUnited States
LocationUpper Sandusky, OH
Pricing
Price Excluding Tax135,000 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional Information1000G PTO
2009 JOHN DEERE 9630T TRACTOR
26 FRONT WEIGHTS
2630&STARFIRE AUTO GUIDE SYSTEM
2WD
36" TRACK 30%
4 POST ROPS
4 REMOTES
AUTO GUIDE READY
AUTO STEER VALVE
DELUXE CAB WITH AIR COND.
HID LIGHTS
LEATHER SEAT
POWERSHIFT TRANSMISSION
Features
Accessories
RADARRADAR
RADIORADIO
Additional Information1000G PTO
2009 JOHN DEERE 9630T TRACTOR
26 FRONT WEIGHTS
2630&STARFIRE AUTO GUIDE SYSTEM
2WD
36" TRACK 30%
4 POST ROPS
4 REMOTES
AUTO GUIDE READY
AUTO STEER VALVE
DELUXE CAB WITH AIR COND.
HID LIGHTS
LEATHER SEAT
POWERSHIFT TRANSMISSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 ext 2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone