Quick Search

Fendt FT1050S4

Fendt FT1050S4

Year
2017
Working hours
4,459 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT1050S4
Categorytractors
Serial Number530241278
Unit NumberGT11438
Catalog Number10023112
Year2017
Hours4,459 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax274,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information1050 S4 TRACTOR
2 HYDR. PUMPS 422 LPM (111GPM)
BACKUP ALARM
BALLAST WEIGHT, 3300 KG
CABIN CLIMB WIDE
COMFORT PNEUMATIC CAB SUSP
COOL BOX
ENGINE S/N: 52247953314798
EXHAUST BRAKE
FENDT 1050 S4
FIF710/60R38 FIXED MI AXIOBIB
FLANGE AXLE
FLANGE PTO STUB 1-3/4" 20-SPL
FLOOR MAT FOR CAB
FULL LED PACKAGE
HOOD CAMERA
HYDRAULIC TRAILER BRAKES
LOCKABLE FUEL & SCR TANK CAPS
QUICK HITCH CAT 4N
RADIO/CD MP3 W/HANDSFREE SET
REAR VIEW MIRROR ELEC ADJ
RIF900/65R46 FIXED MI AXIOBIB
S. CMFRT SEAT EVO-DYN DUAL MO.
VALVE 3 DA REAR 3/4"-170LPM
VALVE 4 DA REAR 3/4"-170LPM
VALVE 5 DA REAR 140 LPM
VALVE 6 DA REAR 140 LPM
VARIODOC PRO
VARIOGRIP
VARIOGUIDE RTK TRIMBLE
WHEEL BALLAST WEIGHT, 2X1250KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering