Quick Search

Fendt FT936G6

Fendt FT936G6

Year
2021
Working hours
742 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Albany, OR
+1 707 249 7821
Show phone number
Basic information
BrandFendt FT936G6
HOLT AG SOLUTIONS
Categorytractors
Serial Number95924K00F01481
Unit NumberAGCON043
Catalog Number10141603
Year2021
Hours742 h
CountryUnited States
LocationAlbany, United States
Pricing
Price Excluding Tax350,000 USD
Tax (1%)3,500 USD
Price Including Tax353,500 USD
Details
Tractor typeFarm Tractor
Additional information2-CIRC BRAKE W/STEERING BRAKE
BACKUP ALARM
BALLAST WEIGHT, 2500KG
COMFORT MIRROR
CONTOUR ASSISTANT
COOL BOX
ENGINE S/N:42257900925810
EXHAUST BRAKE
F-IF650/60R34 FIXED MI AXIOBIB
FENDT FT936 GEN 6
FLOOR MAT FOR CAB
FRONT FENDERS 713MM X 1828MM
FT936 GEN 6 TRACTOR
HYD TRAILER BRAKE
INFOTAINMENT
LABELING INST-NORTH AMERICA
LED LIGHTING PACKAGE - CAB
LESS IMMOBILIZER
PREP FOR SATELLITE RADIO
PROP 65 WARNING DECAL
QUICK HITCH ASSM CAT 3/4N PKG
R-IR900/60R42 FIXED MI AXIOBIB
REVERSIBLE COOLING FAN
SUN BLINDS
SUPER CMFT SEAT - FT EVOLUTION
TI AUTO
VALVE 1/5 DA REAR DUDK
VARIOGUIDE STANDARD TRIMBLE
WHEEL WEIGHTS 2 X 1000KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering