Fendt 930 VARIO

Fendt 930 VARIO

Price
99,900 USD
Year
2008
Working hours
4282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFendt 930 VARIO
Categorytractors
Serial Number928221767
Unit NumberB14790
Catalog NumberCU2539360
Manufacturing Year2008
Hours4282 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$99,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationFendt 930 vario

2008 model

Mfwa

7.1l duetz engine

50kph cvt transmission

42 gpm 4 valves

Front axle suspension

3 pt

Big 1000 pto

Radar

4000lb rear weight

2750lbs front weight

Front and rear diff lock

Front fenders

80" front/124" rear tire spacing

Cloth seat

Deluxe cab

Auto climate control

Standard lights

Cat 4 drawbar

420/85r34 mich front duals ...

480/80r46 mich rear duals ... .75"

Exhaust brake

Hyd. and air brakes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone