Quick Search

Challenger MTS865BSCR

Challenger MTS865BSCR

Year
2006
Working hours
5,321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 298 1700
Show phone number
Basic information
BrandChallenger MTS865BSCR
Butler Machinery Co.
Categorytractors
Serial NumberBDS61293
Unit NumberMD35360
Catalog Number10133058
Year2006
Hours5,321 h
CountryUnited States
LocationSioux Falls, United States
Pricing
Price Excluding Tax180,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional information**4 VALVE ONLY - WILL NOT WORK
2006 CHALLENGER MTS865B
30" BELT, SCRAPER APLICATION
36 IDLER WEIGHTS
90" TO 128" GUAGE, NO PTO
CAT DECALS
DEBRIS DEFLECTOR
DELUXE CAB
DELUXE LIGHTS
DOMESTIC TRUCK
ECOLOGY DRAIN
ENGINE BLOCK HEATER
FAN GUARD
GUARD GP-BOTTOM
HAND RAIL
HYD TRAILER BRAKES
LESS 9 PIN CONNECTOR
MONITOR INSTRUCTIONS, GERMAN
POWERTRAIN BOTTOM GUARD
PREP PACKAGE, ENGLISH
STANDARD SEAT
STD RADIO COVER
STUCCHI VEP15 SCREW TYPE HYD CPL
SUNVISOR REAR
SWITCH 7 PIN POWER
VALES, 4 HIGH FLOW
WITH TANDEM XW SCRAPERS**
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
710
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
final drives
200
  • Good
  • Good
general condition
110
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering