Challenger MT865E

Challenger MT865E

Price
563,915 USD
Year
2017
Working hours
940 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865E
Categorytractors
Serial NumberC0865EHNKG1001
Unit NumberAG0001263
Catalog NumberCU4332651
Manufacturing Year2017
Hours940 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$563,915
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 6/28/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 6/28/22
AGP1567144-00

(3200 LBS) INCLUDES BRACKET
(4500 LBS)
(ILO PIVOTING STEP)
19,500 LB LIFT CAPACITY
2 HALOGEN HIGH BEAMS
2 HALOGEN LOW BEAMS
2 HALOGEN WORKLIGHTS
30" CHEVRON TRACKS
32 FRONT WEIGHTS @ 100 LBS EACH
36 IDLER WEIGHTS @ 125 LBS EACH
4 VALVES, 1/2" COUPLER
550 ENGINE HP
AM/FM WEATHERBAND RADIO WITH
BALL ENDS WITH CATEGORY III/IVN
BLUETOOTH/USB
DEBRIS DEFLECTOR
DRAIN VALVE
ENGLISH OPERATOR MANUAL/DECALS
HALOGEN HOOD LIGHTS
HITCH
HYDRAULIC IMPLEMENT PUMP
(1100 LBS)
IV ADAPTER PLATE AND PIN
LESS PTO
LESS TRAILER BRAKE
LESS UNDERCARRIAGE WEIGHTS AND
QUICK HITCH WITH NARROW
REAR SUN VISOR
REVERSE ALARM, FOR 3-POINT
STANDARD CAB
STANDARD CLOTH SEAT
STANDARD FLOW (58 GPM)
STANDARD FRONT STEP TO CAB
STEERABLE 3-POINT HITCH WITH
SWINGING CATEGORY V DRAWBAR
WITH CLEVIS, PIN, CATEGORY
YYDRAULIC RESERVOIR ECOLOGY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone