Challenger MT865C

Challenger MT865C

Price
284,624 USD
Year
2014
Working hours
1672 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberAGCC0865EENKG1060
Unit NumberB15474
Catalog NumberCU4362482
Manufacturing Year2014
Hours1672 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$284,624
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationC18 engine
Powershift transmission
59 gpm hydraulic pump
5 hydraulic valves
Bareback
Hydraulic wide swing draw bar
32 front weights
Hid lights
Deluxe cab
Leather seat
Automatic climate control
No technology
36" camoplast belts @ 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone