Challenger MT865C

Challenger MT865C

Price
177,723 USD
Year
2010
Working hours
4088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberAGCC0865CNVKG1083
Unit NumberB15085
Catalog NumberCU4275944
Manufacturing Year2010
Hours4088 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$177,723
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information2010 model year
16f/4r powershift transmission
59 gpm 5 valves
32 front suitcase weights
Leather seat
Deluxe cab
Auto climate control
Hid lights
36" tracks ... 1.5" tread
Reichardt monitor
JD starfire waas
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone