Challenger MT865C

Challenger MT865C

Price
253,700 USD
Year
2013
Working hours
1648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberAGCC0865CDNKG1110
Unit NumberB#15055
Catalog NumberCU4267884
Manufacturing Year2013
Hours1648 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$253,700
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information2013 model year
Cat c15 engine
Engine sn: gje00995
59 gpm hydraulic pump
5 hydraulic valves
Hydr wide swing cat 4 drawbar
3200 lbs front weights
2000 lbs idler weights
Deluxe cab
Cloth seat
Auto climate control
Hid lights - 2 front, 2 rear
Trimble cfx 750
30" general ag belts @ 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone