Challenger MT855E

Challenger MT855E

Price
486,221 USD
Year
2016
Working hours
1396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT855E
Categorytractors
Serial NumberC0855TGNJG1001
Unit NumberAG0001410
Catalog NumberCU4323625
Manufacturing Year2016
Hours1396 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$486,221
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 6/12/19
EXT BASIC 5YR/7500HR/0 DED EXPIRES 6/12/22
AGP1563605-00

30" CHEVRON TRACKS
3P HITCH AR-3/4N CAT 5 DBAR
3RD FUEL TANK
5 IMPL VALVES, 3P HITCH
AG3000/C3000 OP MAN-ENGLISH
AGCOMMAND TELEMETRY
AUTOGUIDE (AG3000) AND C3000
BLOCK HEATER, 120 VOLTS
CAB LIGHTS, LED
COUNTERWEIGHTS-FR, 32 WTS
DELUXE CAB AR
DELUXE LEATHER SEAT
ECOLOGY DRAIN, HYD RESERVOIR
HYD IMPL PUMP, 85 GPM
IDLER WTS-16, 2000 LBS
IMP CASE DRAIN, FFACE, 3P
MT855E BASE, ROW
PREMIUM SPEAKERS
ROTATING BEACONS, ROOF MOUNT
SPEAKER, SUBWOOFER
SUMP HEATER, 120 VOLTS
SUNVISOR GP, REAR
WEATHERBAND RADIO - BT/USB/CD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone