Challenger MT765E

Challenger MT765E

Price
On Request
Year
2015
Working hours
1057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765E
Categorytractors
Serial NumberC0765HFNCD1036
Unit NumberMA20860
Catalog NumberCU2472953
Manufacturing Year2015
Hours1057 h
CountryUnited States
LocationPickrell, NE
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information1000 RPM PTO
16 IDLER WTS
20 FRONT WTS W/BRACKET
3-POINT QUICK HITCH
6-VALVE HYD
HID LIGHTS
PS TRANS 16/4
SISU 9.8L, 375 HP
2015 MT765E
TRIMBLE FMX WAAS
CAMOPLAST 25" TRACKS @ 90%
LEATHER SEAT, HEATED & COOLED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Dusty Schulz
Telephone:+1 701 298 1700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone