Challenger MT765E

Challenger MT765E

Price
229,731 USD
Year
2014
Working hours
1020 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765E
Categorytractors
Serial NumberAGCC0765CENCD1202
Unit NumberB15476
Catalog NumberCU4362480
Manufacturing Year2014
Hours1020 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$229,731
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationAgco power engine
Powershift transmission
59 gpm hydraulic pump
5 hydraulic valves
Big 1000 pto
3 point
Quick hitch
30 front weights
16 idler weights
Deluxe cab
Leather seat
Auto climate control
Cat 4 drawbar
No technology
25" camoplast belts ... 1.75"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone