Challenger MT765D

Challenger MT765D

Price
220,351 USD
Year
2013
Working hours
770 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765D
Categorytractors
Serial NumberAGCC0765EDNCD1374
Unit NumberB15402
Catalog NumberCU4344181
Manufacturing Year2013
Hours770 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$220,351
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationEngine sn: y22811
Model 2013
Sisu 8.4l
Ps 16 speeds 16/4
Hyd 59 gpm 5 valves
3 point
Quick hitch
Radar
Weights front 2000lbs
Deluxe cab
Auto climate control
Hid lights
Cat 3 drawbar
Belts 18" 2.4" tread height
Wired for fmx
Gps antenna
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone