Challenger MT765D

Challenger MT765D

Price
213,535 USD
Year
2014
Working hours
1292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765D
Categorytractors
Serial NumberAGCC0765TENCD1007
Unit NumberB15281
Catalog NumberCU4315650
Manufacturing Year2014
Hours1292 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$213,535
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationAGCO Certified Pre-owned Machine!

Challenger mt765d
Year 2014
Agco 8.4l engine
16 speed powershift transmission
59 gpm
5 valves
3 point
Quick hitch
Big 1000 pto
2000 lbs front suitcase weights
Leather seat
Deluxe cab
Hid lights
Category 3 drawbar
25" gen ag belts ... 1.96"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone