Challenger MT755D

Challenger MT755D

Price
189,180 USD
Year
2013
Working hours
1315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT755D
Categorytractors
Serial NumberAGCC0755KDNBD1007
Unit NumberB15339
Catalog NumberCU4324333
Manufacturing Year2013
Hours1315 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$189,180
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationModel 2013
Sisu w/def
Powershift 16 speeds
Hyd 59 gpm 5 valves
3 point
Quick hitch
Pto big 1000
Radar
Weights
20 front w/bracket
Deluxe cab
Auto climate control
Hid lights
Cat 3 drawbar
Belts 18" camoplast 3500
2.12" tread height
Trimble cfx-750
Waas
Autopilot
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone