Challenger MT755D

Challenger MT755D

Price
50,000 USD
Year
2013
Working hours
10281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT755D
Categorytractors
Serial NumberC0755EDNBC1023
Unit NumberUAG000238
Catalog NumberCU2552389
Manufacturing Year2013
Hours10281 h
CountryUnited States
LocationCorcorcan, CA
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD WARRANTY 2YRS/2000HR/0 DED EXPIRES 9/5/2014
EXT PWRTRN 5YRS/7500HR/0 DED EXPIRES 9/5/2017

(2000LBS)
(2040LBS)
16 IDLER WEIGHTS ... 125 LBS EA
16FX4R,STD GAUGE 60-80"(SET 72)
18" BELT, EXT SERVICE
20 FRONT WEIGHTS ... 102LBS EA
3-PT HITCH
327 HP ... 2,100 RPM, 8.4 LITERS
4 IMPLEMENT VALVES, FOR ALL
44 GPM
AG COMMAND TELEMETRY #617-3896
AGCO SISU ENGINE 84AWI.777
AM/FM RADIO AND MP3 PLAYER
DELUXE CAB W/STD CLIMATE CONTROL
ENGINE SERIAL #Y07301
HYD RESERVOIR ECOLOGY DRAIN
INTERIM TIER 4 / ALT. NOX.
LESS FALLING OBJECT PROTECTION
LESS HYD TRAILER BRAKES
MEDIUM DRIVERS
MEDIUM IDLERS
MEDIUM POLY MIDWHEELS
PACKING, DOMESTIC TRUCK
PREPERATION PACKAGE
REVERSE ALARM
STD 3-PT HITCH, CAT 3/3N
STD FLOW HYD IMPLEMENT PUMP
STD SEAT
PLATE
STD STEP
SUN VISOR, REAR
SUN VISORS,LEFT & RIGHT SIDES
USEPA FAMILY = CSIDL08.4H6B
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone