Challenger MT755C

Challenger MT755C

Price
149,550 USD
Year
2012
Working hours
2781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT755C
Categorytractors
Serial NumberAGCC0755TCNBD1004
Unit NumberB15198
Catalog NumberCU4296514
Manufacturing Year2012
Hours2781 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$149,550
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationYear 2012
Cat c9 engine
16 speed powershift transmission
59 gpm
5 valves
3 point
Quick hitch
Big 1000 pto
Radar
Leather seat
Buddy seat
Deluxe cab
Category 3 drawbar
18" belts ... 1.8"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone