Challenger MT665D

Challenger MT665D

Price
145,600 USD
Year
2011
Working hours
2434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT665D
Categorytractors
Serial NumberB308002
Unit NumberUAG000150
Catalog NumberCU2055582
Manufacturing Year2011
Hours2434 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$145,600
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD WARRANTY 2YR/2000HR/ $0 DED EXPIRES 8-13-14
EXT COMP 4YRS/5000HR/$250 DED INCLUDES TT&M
EXPIRES 8-13-16

& AUTO STEERING READY W/RADAR
(2380LBS)
175 L/MM (46GPM) HYD SYS
300 HP ... 2,100 RPM
4 SPOOL VALVES ELECTRIC - 4
540E/1000 RPM FLANGED PTO, IN
8.4 LITER AGCO SISU ENGINE
CAB CONTROL 20 SPLINE STUDS
CAT 3 FIXED TOP & LOWER LINKS
CATEGORY 3 HD DRAWBAR & CLEVIS
D480/80R50 R1W (MI,FI)
ENGINE SERIAL #X25846
F420/85R34 R1W (MI,FI)
FACTORY BRAND CHOICE
FINGERTIPS
FIXED FRONT AXLE
FRONT WEIGHT CARRIER
FRONT WEIGHTS,22X45 KG & 1/90KG
HARNESS)
INSTRUCTIONAL SEAT W/SEAT BELT
OPTIRIDE PLUS SUSPENSION
REAR WHEEL WEIGHTS,4X250KG
TECHSTAR CVT TRANS 25MPH(40KPH)
TELEMETRY PROVISIONS (ANTENNA &
TIER 4 ALT NOX EMISSIONS
WIDE PIVOTING FRONT FENDERS
WITH SLIP CONTROL
WORKLIGHTS ON HANDRAILS
TMC DASH DISPLAY W/NO MONITOR
TRU TRAK
USEPA FAMILY = BSIDL08.4H6B
W/QUICK HITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone