Challenger MT645C GR10524

Challenger MT645C GR10524

Price
128,655 USD
Year
2009
Working hours
3477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT645C GR10524
Categorytractors
Serial NumberU114003
Unit NumberGR10524
Catalog NumberCU1805093
Manufacturing Year2009
Hours3477 h
CountryUnited States
LocationYuba City, CA
Pricing
Price Excluding Tax$128,655
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
3-POINT HITCH3-POINT HITCH
Additional InformationMT645C TRACTOR
 4 SP VLVS 46GPM 1234-E-4FT
 INSTRUCTORS SEAT WITH SEATBELT
 FRONT WEIGHT CARRIER
 CVT GEARBOX - 40 KPH
 IEGR EXHAUST
 175 L/MM (46 GPM) HYD SYS
 PFA FRONT AXLE - (DANA 770)
 TIRE BRAND UNSPECIFIED
 CAT 3 FIXED TOP & LOWER LINKS
 CATEGORY 4 D-BAR&CLEVIS
 540E/1000RPM FLNGD PTO- 20SP
 STANDARD CAB WITH ISOLATION
 REAR SCREEN WASH/WIPE
 LESS FAST STEERING
 STD WIDTH PIVOTING FRONT FENDE
 DOT MATRIX INSTRUMENT PANEL
 FRONT WEIGHTS 24X45 KG
 MANL AC/TELE MRRRS/STD AIR
 MA4SS50OPTILINKQUADC1000CABCFT
 R710/70R38 R1W - SDCC
 F600/65R28 R1W - WW
 HITCH CAT. III ADJ. HEIGHT
 HD QUICK HITCH CAT 3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLEFT SIDE BOTTOM STEP BENT
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Poor
  • Good
tires
  • 600/65R28 (FRONT), 710/70R38 (REAR)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Clint Scholting
Telephone:+1 707 249 7821
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone