Challenger MT645C GR10519

Challenger MT645C GR10519

Price
97,000 USD
Year
2009
Working hours
4207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT645C GR10519
Categorytractors
Serial NumberU145017
Unit NumberGR10519
Catalog NumberCU1798890
Manufacturing Year2009
Hours4207 h
CountryUnited States
LocationYuba City, CA
Pricing
Price Excluding Tax$97,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
3-POINT HITCH3-POINT HITCH
BAR AXLEBAR AXLE
MFWDMFWD
QUICK HITCHQUICK HITCH
RADIORADIO
REMOTESREMOTES
PTO-1000 RPMPTO-1000 RPM
PTO-540 RPMPTO-540 RPM
Additional InformationMT645C TRACTOR
 175 L/MM (46 GPM) HYD SYS
 4 SP VLVS 46GPM 1234-E-4FT
 540E/1000RPM FLNGD PTO- 20SP
 CAT 3 FIXED TOP & LOWER LINKS
 DOT MATRIX INSTRUMENT PANEL
 FRONT WEIGHTS 24X45 KG
 HD QUICK HITCH CAT 3
 HITCH CAT. III ADJ. HEIGHT
 IEGR EXHAUST
 MANL AC/TELE MRRRS/STD AIR
 REAR SCREEN WASH/WIPE
 STANDARD CAB WITH ISOLATION
 TIRE BRAND UNSPECIFIED
 PFA FRONT AXLE - (DANA 770)
 CATEGORY 4 D-BAR&CLEVIS
 STD WIDTH PIVOTING FRONT FENDE
 LESS FAST STEERING
 MA4SS50OPTILINKQUADC1000CABCFT
 F600/65R28 R1W - WW
 R710/70R38 R1W - SDCC
 INSTRUCTORS SEAT WITH SEATBELT
 CHALLENGER MT645C-PFA CAB - T3
 CVT GEARBOX - 40 KPH
 FRONT WEIGHT CARRIER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLEFT BOTTOM STEP BENT
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
tires
  • 600/65R28 (FRONT), 710/70R38 (RAER)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Clint Scholting
Telephone:+1 707 249 7821
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone