Challenger MT575B

Challenger MT575B

Price
79,900 USD
Year
2009
Working hours
1465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT575B
Categorytractors
Serial NumberT290027
Unit NumberCBE000061
Catalog NumberCU2455447
Manufacturing Year2009
Hours1465 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$79,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
3-POINT HITCH3-POINT HITCH
RADIORADIO
REMOTESREMOTES
PTO-1000 RPMPTO-1000 RPM
PTO-540 RPMPTO-540 RPM
Additional InformationINSPECTED @ 1465 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Goodeasily removeable
  • Goodclean
  • Good
  • Good1600# counterweight
  • Good
  • Good
  • Goodmulti-position drawbar
  • Goodhood hinges & latches well--side panels all intact
  • Goodintact--no damage
  • Good
  • Goodpoly tank--gauge shows 30%
  • Goodall intact
  • Goodall intact
  • Good
  • Goodvery clean--no scratches or scuffs
  • Goodclean--no damage to screen
  • Good
  • Goodall intact
  • No
safety items
  • Good
  • Goodall inatct
  • Goodholds correctly
  • GoodROPS plate intact--see pictures
  • Good2" for both seats--no mfg date found on either
  • Gooddual locking pedals
  • Goodintermittent --high --low all work well
  • Nonot found--customer may have
  • Yesvarious lights out
  • Yesvarious lights out
gauges, operator station, console
  • Goodcold a/c
  • Goodclean
  • Goodclean
  • Gooddoors latch well
  • Goodmat intact--clean
  • Goodall show normal readings
  • Goodgood heat
  • Good
  • Goodshows 1465
  • Good
  • Goodall working
  • Good
  • no manuals found--customer may have
engine
  • Fairdirty
  • Good
  • Goodhigh psi common rail--no leaks found
  • Goodno leaks--heat shields & guards intact
  • Yesvery light--normal condition
  • No
  • Yes
  • No
  • No
  • No
  • red ELC
  • gauge shows 30%
  • CAT C6.6
  • normal
  • clear
cooling system
  • Fairdry & cracked
  • Goodalum--clean--hinges for cleaning
  • Goodplastic--all guards intact
  • Goodno issues w/ fan clutch
  • Goodflexible
  • Goodalum--clean--hinges for cleaning
  • Goodno leaks
electrical, starting and charging system
  • Good
  • Good
  • Fairvarious lights out--possibly bulbs
  • Goodair inlet
  • Goodstarts well
  • Good
transmission
  • Goodclean & dry
  • Goodpaddle controls
  • Goodno leaks found
  • Good
  • Good
  • Good4 range--6 speed per range
  • Good
  • Nonone found
  • No
  • filter housing clean & dry
steering
  • Goodno leaks--see pictures
  • Goodno leaks--see pictures
brake
  • Gooddual locking pedals
  • Good
  • Good
  • Good
  • service brakes stop machine well @ all travel speeds
hydraulics
  • Good
  • Goodno loose motion
  • Fairslight weeping from several remotes--see pictures
  • Good
  • 4 live remotes--3 pt hitch controls on both rear fenders
final drives
  • Goodno leaks found
  • Goodno leaks found
comments, misc. repairs, general remarks
  • notice "waffling" of front & rear tires in pictures--appears to be broken belts in sidewalls--more prevalent in front tires
  • overall machine condition is good--low hrs for age of tractor
  • tractor is very clean--no oil or coolant leaks found
  • 1600# counterweights--3 pt hitch can be controlled from either side @ rear
  • 4wd--set up for dual rear wheels
  • replaceable PTO shafts
general condition
  • Goodall intact
  • Goodfunctions well--swivel seat--air suspension
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
tires
  • 40
  • tire conditioning de-rated due to "waffling" of sidewalls more prevalent on front than rear
  • front--380 / 85R30 rear--480 / 80R42
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front Insidemichelin3240NoNoYes
Left Rear Insidemichelin4040NoNoYes
Right Front Insidemichelin3240NoNoYes
Right Rear Insidemichelin4040NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone