Challenger MT475B

Challenger MT475B

Price
96,463 USD
Year
2011
Working hours
471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT475B
Categorytractors
Serial NumberV314020
Unit NumberAG0000765
Catalog NumberCU4323616
Manufacturing Year2011
Hours471 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$96,463
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 7/20/2014
EXT PWRTRN 5YRS/7500HRS/0 DED EXPIRES 7/20/2017
EXT BASIC 12MO/1000HR/250 DED EXPIRES 10/27/18
AGP1592882-00

3 LS VALVES
380/85 (14.9) R28 R1W-WW
460/85R38 R1W-8 LUG STEEL
AIR SEAT
ENGINE BLOCK HEATER
FRONT WEIGHT CARRIER
INSTRUCTIONAL SEAT
LOADER MOUNTS & HYDR SET - LS
MT475B TRACTOR
TELE LG SIDE MIRRORS
TIRE BRAND UNSPECIFIED
MT475B CAB PFA - TIER III
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone