Challenger MT765C

Challenger MT765C

Price
On Request
Year
2009
Working hours
8675 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765C
Categorytractors
Serial NumberC0765LNUCC1223
Unit NumberUAG000276
Catalog NumberCU4421223
Manufacturing Year2009
Hours8675 h
CountryUnited States
LocationCorcorcan, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD WARRANTY 2YR/2000HR/0 DED EXPIRES 7-13-11
EXT PWTRWAIN WARRANTY 5YR/7500HR/0 DED EXP 7-13-14

(ASAE TYPE 3 PTO)
16F X 4R, GAUGE 60" TO 88"
CLIMATE CONTROL
DECELERATOR PEDAL
DELAYED ENGINE SHUTDOWN
DELAYED LIGHT SHUTDOWN
DELUXE CAB WITH STANDARD
DELUXE LIGHTS
DELUXE WIPERS
EACH (2040 LBS)
EACH (3500 LBS)
EXTERNAL ELECTIC MIRRORS
FRONT WEIGHTS, 20 @ 102 LBS
HITCH OPTIONS
HYD IMPLEMENT PUMP 44 GPM
HYD RESERVOIR ECOLOGY DRAIN
IDLER WEIGHTS, 28 @ 125 LBS
IMPLEMENT VALVES, 4 FOR 3-PT
LESS AIR COMPRESSOR
LESS FALLING OBJECT PROTECTION
LESS HYD TRAILER BRAKES
MEDIUM DRIVERS
MEDIUM IDLERS
MEDIUM POLY MIDWHEELS
PLATE
PRE-WIRING FOR FM 2 WAY RADIO
PREPARATION PACKAGE, ENGLISH
REMOTE RADIO CONTROLS
REVERSE ALARM
ROCKER SWITCHES - 7 PIN
SET 25"BELTS - MT765 AMS20297
STANDARD SEAT (CLOTH)
STANDARD STEP
STD HITCH, CATEGORY III/IIIN
SUN VISOR, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone