Challenger MT755C

Challenger MT755C

Price
106,000 USD
Year
2011
Working hours
5814 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT755C
Categorytractors
Serial NumberC0755PNWBD1017
Unit NumberCAG000001
Catalog NumberCU4421187
Manufacturing Year2011
Hours5814 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$106,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD WARRANTY 2YR/2000HR/0 DED EXPIRES 04-22-13
EXT PWTRAIN 5YR/7500HR/0 DED EXPIRES 04-22-16

(2040LBS)
(3500LBS)
16FX4R,WIDE GAUGE 80"-120"
20 FRONT WEIGHTS ... 102LBS EA
25" BELT, ES CHEVRON
28 IDLER WEIGHTS ... 125 LBS EA
3-PT HITCH
4 IMPLEMENT VALVES, FOR ALL
44 GPM
ARR.# 326-2272, 311HP ... 2,100RPM
CATERPILLAR C-9 ENGINE
DELUXE CAB W/STD CLIMATE CONTROL
ENGINE BUILY 09/17/2010
HYD RESERVOIR ECOLOGY DRAIN
LESS FALLING OBJECT PROTECTION
MEDIUM DRIVERS
MEDIUM IDLERS
MEDIUM POLY MIDWHEELS
PACKING, DOMESTIC TRUCK
PLATE
PREPERATION PACKAGE
REVERSE ALARM
SERIAL # JLW02828, TIER 3
STD 3-PT HITCH, CAT 3/3N
STD FLOW HYD IMPLEMENT PUMP
STD SEAT
STD STEP
SUN VISOR, REAR
USEPA FAMILY = ACPXL08.8ESK
YESS HYD TRAILER BRAKES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone