Challenger CH1050

Challenger CH1050

Price
364,930 USD
Year
2016
Working hours
689 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger CH1050
Categorytractors
Serial Number534241006
Unit NumberB14092
Catalog NumberCU4304436
Manufacturing Year2016
Hours689 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$364,930
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationChallenger 1050 tier 4f
Exhaust brake
Preheater pack
50 kph version
Free hydr. Return flow rear
Valve 1/5 da rear dudk
Valve 1/6 da rear dudk
Pneumatic cab suspension
Advantage xp version
Led corner headlamps
Dynamic cmfrt seat, dualmotion
Floor mat for cab
Led headlamps w/ range control
R-view mirror elec adj,htd,sph
Heated rear window (w/ wiper)
Rh wiper/wash
Led wrkg lgts frt a-col&r-fndr
Led hood-top wrkg lgts, 2 pair
Led rear upper wrk lgts,2 pair
Rear whl ballast wgt, 2x1000kg
Pneumatic trailer brake 2-line
Aci stability control
Hydraulic trailer brakes
Additional tool box
Fif650/65r38 fixed mi axiobib
Rif750/75r46 fixed mi axiobib
Flange pto stub 1-3/4" 20-spl
Rear pto 1000/1000e flange stb
Swiveling d-bar cat 5, 70 pin
Univ. Bracket for mobile phone
Radio/cd mp3 w/ handsfree set
Ballast weight, 3300 kg
Spacer package 17.75" (450 mm)
Fd if650/65r38 mi duals
D if750/75r46 mi duals
Aci field command pro
A-g std w/ trimble ag-382 rec
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone