Challenger CH1046

Challenger CH1046

Price
364,750 USD
Year
2016
Working hours
750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger CH1046
Categorytractors
Serial Number533241002
Unit NumberB14718
Catalog NumberCU4303882
Manufacturing Year2016
Hours750 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$364,750
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCh1046 tractor
710/60r38 michelin front tires
900/65r46 michelin rear tires
Tractor preheater group
Rear pto 1-3/4" 20-spline shaft
Rear pto 1000/1000e
50 kph version
3 pt cat 4n/no top link
Rear 3 pt hitch
Top link cat. 4 (clevis style)
Quick hitch cat 4 4n
6 hyd valves- dudk
Univ bracket for mobile phone
Pneumatic cab suspension
Advantage xp version
Led corner headlamps
Active comfort seat
Led headlamps w/ range control
Radio/cd mp3 w/handsfree set
Heated, adjustible mirrors
Aci field command pro
Rear wiper, washer
Right hand wiper, washer
Led wrkg lghts frt a-col& r-fndr
Led wrkg lghts front a column
Led frt. Roof wrkg lgts, 2 pair
Led hood top wrkg lgts, 2 pair
Led rear upper wrk lgts, 2 pair
Std autoguide,trimble ag 382 rec
Ballast weight 2500kg
Rear ballast wgt, 2x 1250 kg
Aci stability control
Hydraulic trailer brakes
Swiveling drawbar, cat 5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone