Caterpillar MT845E

Caterpillar MT845E

Price
220,000 USD
Year
2015
Working hours
2924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MT845E
Categorytractors
Serial NumberC0845PFNHG1022
Unit Number1122422
Catalog NumberCU2546747
Manufacturing Year2015
Hours2924 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
BELTS, 30 INCHBELTS, 30 INCH
BLUETOOTHBLUETOOTH
Additional InformationBELTS, 30 INCH
AM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
EROPS
BEACON
LIGHTING
BLUETOOTH
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesEngine and hydraulic
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good9/15
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good43° at vent. 95° ambient temperature
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • 98%
  • 75%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersGoodBoth sides of rollers are starting to chip
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
tires
  • Left track 69. 32nd. Right 68 32nd
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone