Caterpillar MT845E

Caterpillar MT845E

Price
220,000 USD
Year
2016
Working hours
4267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MT845E
Categorytractors
Serial NumberC0845CGNHG1009
Unit Number1146189
Catalog NumberCU2588814
Manufacturing Year2016
Hours4267 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
BELTS, 30 INCHBELTS, 30 INCH
QUICK HITCHQUICK HITCH
BLUETOOTHBLUETOOTH
Additional InformationBELTS, 30 INCH
QUICK HITCH
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
BLUETOOTH
AIR CONDITIONER
AM FM CD RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • general condition
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOperator set is stained
  • Good
  • Good
  • Yes
engine
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • 95%
  • 50%
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersGoodMinor cuts
Rubber Track / Belt - LeftGoodMinor cut and lug cuts
Rubber Track / Belt - RightGoodMinor cut and lug cuts
Track Frame - LeftGood
Track Frame - RightGood
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
tires
  • Both belts 56. 32nd both belts have minor cuts
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone