Caterpillar MT845E

Caterpillar MT845E

Price
220,000 USD
Year
2015
Working hours
4174 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MT845E
Categorytractors
Serial NumberC0845EFNHG1016
Unit Number1117496
Catalog NumberCU2545871
Manufacturing Year2015
Hours4174 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BELTS, 30 INCHBELTS, 30 INCH
QUICK HITCHQUICK HITCH
Additional InformationBELTS, 30 INCH
QUICK HITCH
AM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • general condition
  • scraper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll decals were removed before inspection
  • Good
  • Good
  • No
  • Left Challenger decal on hood is missing Parts 82.40 Labor 205.92 - Approve
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairService codes ( Check and advise)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Clean machine 411.84 - Approve
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • 95%
  • 25%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairRear roof light not working
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • FairRear valve bank is wet missing one cover
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Service
  • Unload and load
  • Inspect machine
  • Estimate repairs
  • Total Parts 870.99 Total labor 2202.32 = Grand total 3073.31
  • Please repair approved items.
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
scraper
  • Good
tires
  • Right track. 42 /32nd. Left track. 48/32nd
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone