Caterpillar 65B

Caterpillar 65B

Price
35,900 USD
Year
1991
Working hours
4995 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 65B
Categorytractors
Serial Number7YC01922
Unit NumberA20073
Catalog NumberCU2565232
Manufacturing Year1991
Hours4995 h
CountryUnited States
LocationSalem, OH
Pricing
Price Excluding Tax$35,900
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information1991 CAT CH65B
24" TRACKS @70%
285 HORSEPOWER
3 POINT WITH QUICK HITCH
4 REMOTES
PTO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone