Caterpillar 55B

Caterpillar 55B

Price
52,500 USD
Year
2001
Working hours
8426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 55B
Categorytractors
Serial NumberAEN01002
Unit NumberA15310
Catalog NumberCU2159453
Manufacturing Year2001
Hours8426 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$52,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
BELTS, 16 INCHBELTS, 16 INCH
QUICK HITCHQUICK HITCH
RADARRADAR
PTO-1000 RPMPTO-1000 RPM
TRANSMISSIONTRANSMISSION
TOOLBOXTOOLBOX
Additional Information0P0800
3126 ENGINE
AS IS/AS RECEIVED
BELT, 16" STD LUG
CAB, DELUXE
COUNTERWEIGHT, FRONT,1,800LBS
COUNTERWEIGHT, IDLER,2000 LBS
HITCH,15,000 W/EDC
KIT, SPACER 20 INCH
LOW PRESSURE RETURN LINE
MOUNTING, ROLLER FRAME
RADIO, AM/FM CASSETTE
SPACER KIT TO 136" GAUGE
VALVES, 4 WITH HITCH
STARTING, COLD TEMPERATURE
PREV OWNER: CORNERSTONE PROD.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone