Quick Search

Agco MT765D

Agco MT765D

Price
140,500 USD
Year
2013
Working hours
1504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765D
Categorytractors
Serial NumberC0765LDNCD1307
Unit NumberA15218
Catalog NumberCU2403859
Manufacturing Year2013
Hours1504 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$140,500
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMT765D TRACTOR
MT765D BASE-ROW, 2013
TRANS80-120 STD PTO-ROW,700,2013
BELTS-18" EXT APPL
IDLERS MEDIUM
IDLER WTS-16, 2000 LBS
HYD IMPL PUMP 59 GPM
5 VALVES-IMPL W/HITCH
SUNVISOR GP, RR
SUNVISOR GP, CAB
IMPL CASE DRAIN, P CPLR
HEATER GRP-BLOCK, 120V
SUMP HEATER, 110 VOLTS
DLX SEAT-CLOTH,700/800
FRT WTS-32 W/BRACKET,700 ROW
AS IS/AS RECEIVED
AM/FM RADIO W/MP3
PREV OWNER: DON ROGERS
0P0800/982
PRICE CHANGE DLS 4/18/16
MACH RECD IN ON 9-5-14 M.W.
ECOLOGY DRAIN
FMX PACKOUT
0P0720
NAV II CONTROLLER
S/N FOR ANTENNA MAP54041000
GLONASS
TRANSFERRED OFF MACH ID A14809
TECHNOLOGY PRODUCTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone