Quick Search

Agco MT765D

Agco MT765D

Price
239,000 USD
Year
2013
Working hours
1634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765D
Categorytractors
Serial NumberC0765VDNCD1322
Unit NumberA15738
Catalog NumberCU2403880
Manufacturing Year2013
Hours1634 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$239,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BELTS, 18 INCHBELTS, 18 INCH
3-POINT HITCH3-POINT HITCH
QUICK HITCHQUICK HITCH
REMOTESREMOTES
PTO-1000 RPMPTO-1000 RPM
Additional InformationNew tracks installed after rental on 8-18

0P0800
18" CHEVRON GENERAL AG BELTS
5 VALVE IMP W/HITCH, 2013
CAB AR-DLX, DLX HVAC,700, 2013
DEBRIS DEFLECTORS, 700, 2013
DLX SEAT-CLOTH,700/800
FRT WTS-20 W/BRACKET,700
HEATER GP-BLOCK, 120V-ROW,2013
HYD IMPL PUMP 59 GPM
IDLER WTS-16, 2000 LBS, 700/800
IDLERS MEDIUM, 700, ROW
IMPL CASE DRAIN, P CPLR
INBOARD HANDRAIL
MT765D BASE-ROW, 2013
PIVOTING STEPS, 700, 2013
SPEAKER, SUBWOOFER, AMPLIFIED
TRANS 80-120 STD PTO-ROW,700,13
PREV OWNER: HARLAND SCHAFFER
MT765D TRACK TRACTOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone