Quick Search

Agco MT765D

Agco MT765D

Price
175,000 USD
Year
2013
Working hours
998 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765D
Categorytractors
Serial NumberC0765CDNCD1702
Unit Number20593
Catalog NumberCU2416451
Manufacturing Year2013
Hours998 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMT765D BASE-ROW
PIVOTING STEPS,700
CAB AR-DLX,DLX HVAC,700
CAB LIGHTS, 2HID,700
HOOD LIGHTS-DBL/HID, 700
TRANS80-120 STD PTO-ROW,700
GUAGE SETTINGS, 120 WIDE
IDLERS MEDIUM, 700 ROW
FRT WTS-20 W/BRACKET, 700
HYD LMPL PUMP 59GPM,700
5 VALVES, LMP W/HITCH
SPEAKER, SUBWOOFER, AMPLIFIED
ANTENNA SAT READY
IMPL CASE DRAIN, P CPLR
HEATER GP-BLOCK, 120V-ROW
SUMP HEATER
LOADING FEE
INBOARD HANDRAIL
MT765D TRANSFER FROM ZIEGLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone