Quick Search

Agco MT765C

Agco MT765C

Price
135,000 USD
Year
2009
Working hours
3729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765C
Categorytractors
Serial NumberC0765JNUCC1121
Unit Number13057
Catalog NumberCU2416452
Manufacturing Year2009
Hours3729 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMT765C TRACTOR
MT765C BASE ROW
DLX CAB, DLX HVAC, 700
GUAGE SETTINGS 76" ROW
BELTS 25" GEN AG.700
IDLERS MEDIUM, ROW
20 FRONT WTS W/BRCK, 700
SENSOR GP-RADAR, MT700 ROW
IMPL CASE DRAIN, PIONEER COUP
MT765C
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone