Quick Search

Agco MT765B-UW

Agco MT765B-UW

Price
100,000 USD
Year
2007
Working hours
3683 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT765B-UW
Categorytractors
Serial NumberC0765PNSCE1233
Unit NumberA16426
Catalog NumberCU4320232
Manufacturing Year2007
Hours3683 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$100,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
RADARRADAR
Additional InformationSWITCH, 7 PIN POWER
STD SEAT, CLOTH
LESS, IDLER WEIGHTS
120 GA SET FOR SHIPPING
SUMP HEATER, 110V
STANDARD HITCH
PEDAL DECELERATOR
VALVES, 6 STD HITCH
HEATER, BLOCK ENG, 120V
REMOTE RADIO CONTROL
MT765B BASE CHASSIS-ROW
STEP GROUP, STD
DELUXE CAB, HVAC
ACCESSORY BAR
AS IS AS RECEIVED
MONITOR INSTRUCTIONS, SPANISH
9 PIN CONNECTOR
0P0800
PREP PKG, ENGLISH
CAT DECALS
DELUXE LIGHTS, ROW/EAME
MIDWHEELS, MEDIUM
GAUGE 120"-160", W/O CREEPER
BEELINE INSTALLED ON THIS UNIT
CPS/MISC A10868 S/N S1123
DRIVERS, MEDIUM
SUNVISOR, REAR
32 F WEIGHTS
IDLERS, NARROW
16" DIA BELT, EXT APPLICATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • general condition
general appearance
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodROPS
  • FairOriginal
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
gauges, operator station, console
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good10 power shift
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Front WheelsGood
Rear DriversFairRubber chunks missing
RollersFairRubber missing
Rubber Track / Belt - LeftGood66/32 tread
Rubber Track / Belt - RightGood58/32 tread
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Unit in operating condition
general condition
  • FairRight side cracked
  • FairOriginal Belt
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone