Quick Search

Agco MT755C

Agco MT755C

Price
127,000 USD
Year
2010
Working hours
3335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT755C
Categorytractors
Serial NumberC0755TNWBC1005
Unit Number15081
Catalog NumberCU2416450
Manufacturing Year2010
Hours3335 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax$127,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
RADARRADAR
Additional InformationDELUXE CAB
STANDARD SEAT
STANDARD STEP
LESS FOPS
16FX4R
76" GAUGE
25" BELTS
MEDIUM DRIVERS
MEDIUM MIDWHEELS
MEDIUM IDLES
20 FRONTS WEIGHTS WITH BUCKET
LESS IDLE WEIGHTS
STANDARD 3 POINT HITCH
HYD 44 GPM
LESS HYD BRAKES
4 REMOTE VALVES
PREPERATION
PACKING
GUIDANCE
AGA3790C GUIDANCE READY KIT
1114C SYSTEM 150
MT 755C TRACTOR
AGA3788C READY ROOF MNT KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone