Quick Search

Agco MT665C

Agco MT665C

Price
103,000 USD
Year
2011
Working hours
3190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT665C
Categorytractors
Serial NumberV287037
Unit Number16170
Catalog NumberCU2416458
Manufacturing Year2011
Hours3190 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax$103,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCHALLENGER MT665C-PFA CAB-T3
INSTRUCTIONS SEAT WITH SEATBELT
FRONT WEIGHT CARRIER
IEGR EXHAUST
4 SP VLVS 46GPM 1234-E-4FT
TIRE BRAND UNSPECIFIED
POWER BEYOND W/P/T/LS/D CPLRS
540E/1000RPM FLNGD PTO-6,20&21
REAR SCREEN WASH/WIPE
ENGINE BLOCK HEATER (110 V)
HYDRAULIC TRAILER BRAKES
FRONT WEIGHTS 24 X 45 KG
COMFORT PLUS SPEED PACKAGE
STANDARD CAB PACKAGE
F480/70R34 R1W-WW
D520/85R46 R1W-SDCS
MT665C
FREIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone