Quick Search

Agco MT645D

Agco MT645D

Price
150,000 USD
Year
2013
Working hours
769 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT645D
Categorytractors
Serial NumberC0645ADNGL1044
Unit NumberUM62408
Catalog NumberCU2127689
Manufacturing Year2013
Hours769 h
CountryUnited States
LocationAlbany, OR
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationMT645D TIER 4 PFA CAB
INSTRUCTOR SEAT
FRONT WEIGHT CARRIER
5 SP VIVS 46 GPM
TIRE BRAND UNSPECIFIED
POWER BEYOND
TELE MIRRORS W ELEC DEICING
STD WIDTH PIVOTING FRONT FENDER
LESS TELEMETRY PROVISIONS
DISPLAY GUIDANCE READY
WORKLIGHTS ON HANDRAILS
TWO ROOF MOUNTED ROT BEACONS
ENGINE BLOCK HEATER
WATER SEPERATOR
FRONT WEIGHTS 22X45 & 1X90KG
EXT LIFT CNTRL BOTH SIDES
REAR WHEEL WEIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Justin Stockton
Telephone:+1 541 791 9133
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone